IESNA:LM-63-2002
[TEST]P945506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-940-U-RW
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4203
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
450.2 450.2 447.2 445.7 446.8 451.7 460.7 471.5 490.3 515.7
545.1 580.9 619.7 665.9 721.7 785.4 851.9 912.2 960.5 997.6
1024.5 1031.1 995.7 914.4 800.4 628.5 403.2 243.1 155.6 105.6
77.3 57.5 48.7 40.6 28.3 12.2 0
450.2 449.8 447 445.1 447 451.3 459.9 471.9 491.2 516.1
547.9 583.5 622.5 667.6 724.3 783.7 851.1 911.6 959.7 998.1
1025.8 1033.5 1000.4 921 808.4 638.8 414.2 248.1 158.4 106.4
82 57.7 46.1 37.8 27 12.7 0
450.2 450.2 448.7 448.1 451.1 458.2 469.5 484.6 505.4 532
563.7 599.6 639.1 684.3 736.7 797.9 866.5 932.4 985.2 1025.5
1055.2 1068.9 1045.3 973.4 858.6 698.9 477.5 279.4 177 111.4
89.9 68.7 45.9 34.1 25.8 12.9 0
450.2 450.6 450.6 451.5 457.5 468.5 484.8 504.3 528.8 557.3
589.7 625.3 665.7 710.9 761.8 820.2 888 956.2 1018.7 1067
1101.1 1122.8 1121 1072.3 966.5 825.5 627 380 223.2 132.2
93.6 73 58.8 45.9 30 13.3 0
450.2 450.4 452.1 456.2 465 478.8 499.8 524 551.3 580.9
614 650 688.6 732.2 780.5 835.6 896.4 966.3 1038.4 1101.5
1148.3 1178.3 1196.8 1192.7 1135.2 1013.7 851.7 622.5 351.9 199.1
113.1 80.7 60.7 41.4 23.6 9.9 0
450.2 450.4 454.7 462.7 474 490.1 513.1 539.1 568.5 599.8
632 665.7 702.4 743.1 789.5 841.2 899.8 962.5 1032 1103.9
1169.1 1218 1250.2 1272.3 1280.5 1242.5 1126.2 950.9 693.8 394.2
197 104.9 65.5 40.1 20.2 7.1 0
450.2 451.5 457.9 468.9 482.8 500.4 521.5 547 574.9 604.1
633.9 665.5 699.4 736.9 779 826.8 878.5 935.6 995.9 1057.5
1120.4 1184.3 1240.6 1284.1 1314.8 1341 1349.1 1280 1108.8 817.8
468.7 198.3 88.6 38.4 18.5 7.1 0
450.2 452.1 460.3 475.3 493.8 512.4 532.8 552.8 572.7 595.3
620.6 647.6 678.1 710.7 748.1 790.1 838.4 889.7 946.4 1004.1
1063.3 1120.2 1177.9 1233.3 1287.1 1335.8 1383.3 1435.8 1445.7 1308.8
919.5 513.3 177.3 72.1 33.7 9.4 0
450.2 453.4 463.3 480.5 501.1 520.4 542.1 559.9 574.7 589.9
607.3 628.1 650.2 676 709 746.8 790.3 840.8 891.8 948.1
1006.2 1061.4 1117 1172.5 1223.6 1269.5 1318 1374.7 1443.4 1486.3
1252.6 777.7 278.5 88.6 37.3 9.4 0
450.2 453.2 464 482.2 502.8 524.5 547.2 564.4 578.1 592.3
607.9 623.2 641 665.5 697.2 732.8 775.3 823.6 874 927.9
983.5 1039.7 1094.6 1151.1 1202.8 1243.6 1281.8 1329.6 1378.8 1442.1
1271.9 816.5 168.9 43.6 18.5 7.3 0
450.2 453 464 482.6 504.5 526.2 549.1 566.5 580.7 594
609 624.7 642.1 668 698.9 735.4 780.3 827.9 878.1 933.9
990.3 1045.3 1100.9 1156 1207.3 1246.6 1286.3 1333.1 1378.3 1435.2
1225.1 728.3 127.7 37.1 16.3 5.4 0
